IESNA:LM-63-2002
[TEST]P1199629
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-950-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6227
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
628.2 652.8 698.4 749.9 794.8 834.5 866 886.7 894.5 902.4
934.2 961.8 1002.1 1087.8 1210.4 1356.4 1503 1645.4 1771.4 1873.7
1987.2 2091.5 2198.8 2299.5 2389.4 2419.6 2368.4 2242.8 1911.8 1231.8
449.4 163.7 85.9 47.6 25.6 7.5 0
628.2 657.1 704 754.8 801.4 839.1 871.9 891.6 899.8 907.3
935.5 961.5 998.5 1076.3 1195.4 1337.7 1479.4 1625.7 1753.7 1869.8
1976.4 2097.4 2199.1 2300.2 2394 2436.3 2406.8 2292.3 1985.9 1331.5
510.4 179.1 94.5 51.5 27.2 9.2 0
628.2 653.1 697.4 747.3 791.2 829.3 858.8 878.1 885.7 889
910.9 940.5 973.6 1035.9 1141.6 1275.1 1427.6 1581.4 1721.2 1835.3
1939.7 2056.4 2187.7 2317.2 2440.6 2540 2607.2 2603.3 2374 1748.1
812.2 265.1 135.8 76.1 35.8 11.8 0
628.2 649.5 690.2 736.4 776.5 811.2 839.4 856.5 863.7 866
877.8 909.3 941.1 978.2 1048.4 1150.1 1274.1 1413.2 1561.8 1713.3
1862.6 2018.1 2182.4 2363.5 2548.8 2693.8 2813.5 2939.2 2986.1 2600
1632 627.2 243.4 132.2 72.2 23 0
628.2 647.9 683.6 725 762 794.5 821.7 839.4 848 852.2
858.1 878.8 913.2 941.8 977.2 1038.2 1128.1 1239 1368.9 1522.1
1702.2 1905.5 2118.8 2366.1 2583.6 2798.4 3019.5 3287.9 3595.9 3664.5
3076 1891.8 810.6 365.1 178.4 69.9 0
628.2 643.6 673.1 707.6 742.3 774.8 802.4 823.4 835.5 844.4
851.2 864.4 890.9 924.7 952.9 985.7 1040.5 1120.6 1229.5 1353.5
1495.5 1653.9 1829.1 2031.2 2262.8 2546.8 2884.4 3290.5 3845.9 4368.4
4341.8 3483.7 2068.9 884.7 306.7 68.9 0
628.2 643.3 671.8 707.2 740 771.9 799.7 821.4 834.5 844
850.9 864 889 922.1 951.6 983.8 1034.3 1106.8 1216 1330.2
1476.5 1620.5 1792.4 1989.5 2223.4 2508.1 2846 3254.7 3811.4 4366.4
4354.6 3510.3 2110.6 909.6 313.6 70.5 0
628.2 640.6 664.3 693.5 724.3 754.5 784 808.3 825 837.8
850.6 867.3 886 903.7 928.3 962.8 1002.5 1052.3 1127.1 1231.1
1358.7 1509.3 1690.4 1912.8 2175.5 2479.6 2814.9 3181.6 3623.1 4021.7
3953.5 3160.6 1878.3 742 221.8 44 0
628.2 639 655.7 680 707.2 735.4 765 791.5 813.5 833.2
852.6 873.6 890.9 905.7 924.4 946.7 984.1 1038.6 1122.9 1242.6
1401.7 1602.1 1838 2100.1 2371 2655.8 2951.6 3268.8 3585.4 3685.5
3364.3 2394.6 1125.5 395.9 157.8 62.3 0
628.2 634.4 645.9 663.3 685.6 710.8 739.1 765.3 789.6 813.5
837.1 860.8 880.8 899.5 918.8 940.8 974.3 1029.4 1122.9 1260.3
1450.2 1682.5 1937.7 2201.8 2473.4 2750.9 3041.2 3303.3 3418.8 3194.4
2467.5 1238.3 373 158.1 92.8 46.9 0
628.2 633.1 640.3 653.8 671.2 692.5 715.4 740 764 788.6
815.2 842.7 870.3 894.2 920.8 952 997.9 1072 1184.5 1344.3
1575.2 1845.8 2161.4 2486.8 2829 3115 3349.9 3426.3 3211.1 2575.4
1604.4 635.7 190.6 78.7 38.1 12.5 0
628.2 631.1 637 648.5 665.6 683 705.6 728.9 752.2 775.1
802 831.2 860.4 887 918.2 952.9 1004.4 1074.6 1179.3 1330.2
1537.5 1801.2 2104 2413 2697.7 2916.5 3026.1 2958.9 2664 2026.6
1158.9 441.9 153.2 62.7 27.2 5.6 0
628.2 630.2 633.8 645.9 660.7 678.7 698.1 719 741.4 762.7
787 814.5 840.7 867.3 895.9 929.6 971 1028.4 1103.5 1204.5
1349.5 1546.7 1782.5 2021.3 2221.4 2334.3 2315.9 2157.8 1871.8 1395.8
766.3 294.6 115.1 57.4 36.4 13.8 0
628.2 626.5 630.5 640.3 654.1 671.2 689.9 708.2 725.9 741.4
758.4 774.2 788.6 800.1 805 804.3 796.5 782 764 746.9
731.2 724.6 724.6 711.5 658.4 556 425.1 308.4 229.6 178.1
143 118.1 97.8 77.4 51.2 21.7 0
628.2 624.9 628.5 640 655.1 671.8 689.9 707.6 724.6 735.4
740.7 739.1 732.5 718.1 695.1 664.9 628.5 588.5 545.8 497.3
450.1 404.5 360.8 320.5 283.7 254.6 228.6 209.6 191.6 172.5
149.3 126.3 100.4 74.1 44.9 20.3 0
628.2 622.9 629.2 641 657.1 675.1 695.8 714.8 726.3 730.9
725.3 711.2 693.5 670.8 646.2 617.4 581.6 541.3 497.6 451.7
406.4 364.1 327 295.6 267.7 244.7 225.4 214.2 200.1 181.7
158.8 127.6 98.7 70.2 40.7 21 0
628.2 622.6 629.5 643.9 661.3 682.6 704 718.7 725.6 724.6
716.8 705.3 685.3 658 626.5 594.7 560.9 521.9 478.6 434.3
393.3 359.2 328.7 302.4 278.5 257.2 244.7 233.2 233.6 235.2
219.8 191.9 170.6 132.5 91.8 61.3 0
628.2 624.2 632.8 648.2 670.2 691.2 707.9 721 725.3 724.3
717.7 703.6 680 651.1 617.4 581.9 538 490.7 444.8 403.8
369 339.8 315.2 293.9 272.9 254.2 238.5 257.2 293.3 309.3
301.1 288 276.2 223.1 178.8 126.9 0
628.2 624.6 635.1 653.4 674.4 696.4 712.2 721.7 724.6 724
718.1 704.6 682.3 654.1 613.1 565.9 510.7 458.9 409.1 370.7
335.2 308.4 286 268.3 250.9 228 237.5 261.1 273.3 267.7
253.2 252.3 219.5 179.4 151.9 107.9 0
628.2 624.9 636.7 656.4 679.4 699.7 714.1 722.3 725.6 724.6
718.7 706.9 689.5 661.3 616.7 558.3 493.7 432 378.6 334.6
298.8 273.9 256.2 241.4 218.1 213.9 226.3 240.4 235.9 222.7
212.6 202.4 165.7 135.5 114.5 81 0
628.2 625.2 638 658.7 683.6 703 717.7 726.3 730.5 729.5
722.7 713.1 695.8 663.6 614.4 550.4 478.3 406.4 345.7 302.8
273.3 252.3 236.8 221.4 201.4 207 218.5 225 217.8 240.8
221.1 197.5 148.3 119.7 98.7 60.7 0
628.2 626.5 638.7 659.3 682.6 704.3 719 727.6 732.5 732.8
727.9 719.4 702.6 671.8 621.6 555.4 479.3 404.1 341.8 299.2
271.6 250.6 234.9 218.1 198.8 204.7 215.8 222.4 214.9 238.8
221.1 180.1 143.4 118.4 98.4 47.6 0
